Filter MS12-LF-G-EUV
537151
GTIN: 4052568172268
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
Internal
Standard nominal flow rate (standardised to DIN 1343)
12500 l/min - 16000 l/min
Ambient temperature
5 °C - 60 °C
Operating pressure
2 bar - 12 bar
Grade of filtration
40 µm

