Hood NECV-S1W37

545974

GTIN: 4052568091996

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connector system
Sub-D
Electrical connection 1, type of mounting
3x screw M4
Ambient temperature
-5 °C - 50 °C
Degree of protection
IP65 - NEMA 4