Plastic tubing PAN-16X2-SW

553917

GTIN: 4052568053284

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
16 mm
Inside diameter
12 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-30 °C - 80 °C