Compact cylinder ADNGF-32-60-P-A

554246

GTIN: 4052568198725

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch