Solenoid valve VSVA-B-M52-MZD-A1-1T1L-ANP
560743
GTIN: 4052568207632
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
1100 l/min
Pneumatic connection, port 1
Sub-base size 26 mm to ISO 15407-2
Type of actuation
Electrical

