Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

10/2025 - Product is being phased out. Do not use for new designs.

11/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2026 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Flow sensors

Please contact Festo for alternatives

Flow sensor SFAM-90-10000L-TG112-2SA-M12

573354

GTIN: 4052568219857

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
End value for flow rate measuring range
10000 l/min
Operating medium
Compressed air to ISO 8573-1:2010 [7:4:4] - Nitrogen
Operating pressure
16 bar
Pneumatic connection
G1 1/2