Stopper cylinder DFSP-32-15-PS-PA

576102

GTIN: 4052568224660

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Impact force
3270 N
Stroke
15 mm
Position detection
Via proximity switch