Compact cylinder ADNGF-25-15-PPS-A
577217
GTIN: 4052568225711
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
15 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch


