Solenoid valve VUVS-LT20-T32H-MD-G18-F7-1C1
577523
GTIN: 4052568382223
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Valve function
2x3/2-way, open/closed, monostable
Standard nominal flow rate (standardised to DIN 1343)
600 l/min
Pneumatic connection, port 1
G1/8
pneumatic working port
G1/8
Type of actuation
Electrical



