Push-in fitting NPQH-D-G38-S10-P10
578367
GTIN: 4052568060701
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
Push-in sleeve Ø 10 mm
Operating pressure complete temperature range
-0.95 bar - 20 bar
Ambient temperature
0 °C - 150 °C
Nominal size
8 mm



