Filter regulator MS6-LFR-1/2-D6-C-R-V-A4-AS
579069
GTIN: 4052568387365
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
5600 l/min
Pressure regulation range
0.3 bar - 7 bar
Grade of filtration
5 µm

