Guided drive DFM-50-80-B-PPV-A-GF

609206

GTIN: 4052568410407

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch