Guided drive DFM-25-160-B-PPV-A-KF

609353

GTIN: 4052568411718

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
160 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch