T-quick connector TCK-1/4-PK-4-KU

6265

GTIN: 4052568019655

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 6 mm - For barbed fitting inside diameter of 4 mm with nut
Ambient temperature
-10 °C - 60 °C
Material housing
POM