Quarter turn actuator DAPS-0360-090-RS2-F1012-MW

8005047

GTIN: 4052568256968

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
450 Nm
Swivel angle
92 deg
Flange hole pattern
F10 - F12
Shaft connection
T27