Solenoid coil VACF-B-C1-16B

8030815

GTIN: 4052568280970

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
Via knurled nut
Characteristic coil data
110/120 V AC: 50/60 Hz, pick-up power 4.4 VA, holding power 3.3 VA
Degree of protection
IP65
Restrictions for environmental and media temperature
-20 - 50 °C