Vacuum generator OVEL-7-H-15-PQ-VQ4-UA-C-A-V1B-H3
8049047
GTIN: 4052568295134
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
0.7 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
17 l/min

