Connecting cable NEBL-M8G4-E-10-N-LE4
8065117
GTIN: 4052568457143
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M8x1, A-coded, to EN 61076-2-104
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
10 m
