Quarter turn actuator DFPD-2300-RP-90-RS60-F1216-R3-EP
8065276
GTIN: 4052568442248
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
1523 Nm
Swivel angle
90 deg
Flange hole pattern
F1216
Shaft connection
T46

