Vacuum generator OVEM-30-H-C-QO-CE-N-1PD
8070097
GTIN: 4052568300630
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
3 mm
Max. vacuum
93 %
Max. suction flow rate against atmosphere
181 l/min




