Mini slide DGST-25-30-Y12A

8085191

GTIN: 4052568450793

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
589 N
Stroke
30 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch