Push-in fitting NPQR-DK-G38-Q8

8086953

GTIN: 4052568455125

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 150 °C
Nominal size
6.3 mm