Twin cylinder DGTZ-GF-20-90-P-A

8100615

GTIN: 4052568470852

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
376 N
Stroke
90 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch