Solenoid coil VACC-S13-18-K4-2U-EX4ME

8109397

GTIN: 4052568461218

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
110 V DC: 1.8 W - 110 V AC: 40/65 Hz, power 1.8 VA
Degree of protection
IP65