Quarter turn actuator DFPD-2300-RP-90-RS45-F16-X-R3-C

8145413

GTIN: 4052568574499

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/2
Torque at nominal operating pressure and 0° swivel angle
1163 Nm
Swivel angle
90 deg
Flange hole pattern
F16
Shaft connection
T46