Push-in Y-connector NPQE-Y-Q6-E-F1A-P10
8158805
GTIN: 4052568599317
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Design
Y-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
4 mm


