Plastic tubing PUN-H-SF-14X2,7-SW
8167908
GTIN: 4052568623555
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
14 mm
Inside diameter
8.6 mm
Temperature-dependent operating pressure
-0.95 bar - 13 bar
Ambient temperature
-35 °C - 80 °C

