Linear drive DFPC-80-50-D-V4EX4-44E-9S-W2

8172140

GTIN: 4052568610302

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
50 mm
Position detection
Via proximity switch