Vacuum generator OVPN-20-L2-PG14-G34-UA
8199144
GTIN: 4052568661144
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
2 mm
Max. vacuum
81 %
Max. suction flow rate against atmosphere
317 l/min




