Vacuum generator cartridge OASP-G4-14-L2-UA
8199153
GTIN: 4052568661212
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
1.4 mm
Max. vacuum
81 %
Max. suction flow rate against atmosphere
160 l/min



