Push-in connector NPQO-D-Q6-Q4-P10

8203314

GTIN: 4052568659462

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
3 mm
Ambient temperature
0 °C - 60 °C