Suction cup with connection VASB-55-1/4-NBR-F1A

8204438

GTIN: 4052568658496

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
55 mm
Effective suction diameter
44 mm
Suction cup shape
Round protective bellows 1.5-fold
Material suction cup
NBR