Suction cup with connector OGVM-30-S-N-G38F

8211013

GTIN: 4052568790301

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
30 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
36 N
Material suction cup
NBR