Push-in L-fitting NPQM-L-G38-Q12-P10-G2

8226858

GTIN: 4052568777050

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Ambient temperature
-20 °C - 70 °C
Nominal size
11 mm