Push-in Y-connector NPQM-Y-Q10-E-P10-G2

8226879

GTIN: 4052568777265

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 10 mm
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Ambient temperature
-20 °C - 70 °C
Nominal size
9 mm