Toothed belt axis ELGG

The toothed belt axis ELGG with two synchronised opposing slides is ideal for long centring strokes in the packaging industry, as a gripper with strokes of up to 300 mm per side, or as a drive for door movements.
  • Toothed belt axis with two opposing slides
  • With low-cost plain bearing and precise ball bearing guide
  • Optional central support improves the rigidity
  • Motor can be mounted on 4 sides