Electric cylinder unit EPCE-TB

Highly compact, dynamic, and cost-effective electric cylinder unit with short strokes and cycle times with minimal zero stroke for extremely simple moving and positioning tasks. Ideal for compact and fast movement in test and inspection equipment, labelling, simple centring tasks and workpiece alignment. As part of the Simplified Motion Series, EPCE is easy to configure and put into operation straightaway without any software.
  • Complete solution consisting of drive mechanics, motor and servo drive
  • Innovative interpretation of toothed belt technology for maximum dynamic response and minimal positioning times
  • Perfect for use in applications where space is critical thanks to minimal zero stroke and extremely compact design
  • Product of the Simplified Motion Series: doesn't need any external servo drive or any control cabinet for the installation
  • Two control options integrated as standard: digital I/O and IO-Link
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems