Round cylinder ESNU-32-10-P-A
196376
GTIN: 4052568159306
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
442.2 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



