Toggle lever valve VHEF-VT-M32-M-G14

5300038

GTIN: 4052568422912

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, monostable, open/closed
Standard nominal flow rate (standardised to DIN 1343)
870 l/min
Pneumatic connection, port 1
G1/4
Operating pressure
-0.95 bar - 10 bar
Construction width
20 mm