Plastic tubing PAN-12X1,75-SW-200

553904

GTIN: 4052568053154

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
12 mm
Inside diameter
8.4 mm
Temperature-dependent operating pressure
-0.95 bar - 17 bar
Ambient temperature
-30 °C - 80 °C