Solenoid valve VSVA-BK-M52-MD-D1-1B2

8166594

GTIN: 4052568606053

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
1200 l/min
Pneumatic connection, port 1
Sub-base size 1 to ISO 5599-1
Type of actuation
Electrical