Soft gripper HPSX-70-3-S-40-BU-RA50

8207889

GTIN: 4052568782788

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
70
Working stroke
20 mm - 90 mm
Min. ø to be gripped
55 mm
Max. ø to be gripped
80 mm
Total gripping force
10 N