Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo for alternatives

Solenoid valve CPE14-M1BH-5/3B-QS-8

196896

GTIN: 4052568159856

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
650 l/min
Pneumatic connection, port 1
QS-8
Type of actuation
Electrical