Solenoid valve JMDH-5/2-3/4-D-4

14545

GTIN: 4052568112523

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, double solenoid
Standard nominal flow rate (standardised to DIN 1343)
6000 l/min
Pneumatic connection, port 1
Sub-base size 4 to ISO 5599-1
Type of actuation
Electrical