Solenoid valve VSVA-B-D52-ZH-D2-F8-1B2

8033816

GTIN: 4052568655617

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, bistable, dominant
Nominal flow rate standardised according to ISO 8778
4000 l/min
Pneumatic connection, port 1
Sub-base size 2 to ISO 5599-1
Electrical connection
Type B
Operating voltage
24 V DC