Cartridge QSPLLKG14-8

132943

GTIN: 4052568028756

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Cartridge 14 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Ambient temperature
-5 °C - 60 °C
Nominal size
4.7 mm