Solenoid coil MSW-240AC-OD

34409

GTIN: 4052568067908

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - To EN 175301-803
Type of mounting
External hex 1/8 - Retaining clip
Characteristic coil data
240 V AC: 50 Hz, pick-up power 30.0 VA, holding power 22.0 VA
Degree of protection
IP65