Compact cylinder ADNGF-25-60-P-A
554237
GTIN: 4052568198640
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
60 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch


