Swivel/linear unit DSL-20- -270-CC-A-S2-KF-B

556649

Loading...
Piston diameter
20 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
2.5 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0012 kgm²
Position detection
Via proximity switch