Quarter turn actuator DFPD-160-RP-90-RS35-F07-17-R3-C-VDE2

8144441

GTIN: 4052568574451

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
68.8 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T17